Push Button Switch EA940DA-136 (Part Numbers)

Push Button Switch EA940DA-136

【Product Specifications】
・Hole cut in panel-17.3mm
・Rated capacity-3A 125VAC
・Switch characteristics. -ON-< ON >,<>show momentary operations.
・Dim.-Dia. 20 x 26.8mm
・Snap-in type
・Panel thickness-1 to 3.2mm
・Number of poles…Single-pole, double-throw
・Buttoncolor…Red

Part Number

Configured Part Number is shown.

EA940DA-136

Part Number
EA940DA-136
Part NumberVolume DiscountDays to Ship

6 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940DA-136 in the Push Button Switch EA940DA-136 series.

Additional Products in this Category

Tech Support