Push Button Switch (Small)

Push Button Switch (Small)
  • Volume Discount

【Product Specifications】
・Hole cut in panel-12.5mm
・Number of poles-Single-pole, single-throw
・Rating-3A 125VAC
・Panel thickness-4.9mm or less
・< >of switch characteristics shows momentary operation.
・Switch…OFF-
・Terminal shape…Screw

Part Number

Configured Part Number is shown.

EA940DA-122

Part Number
EA940DA-122
Part NumberVolume DiscountDays to Ship
Available

6 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support

Automation Components Group
Tel:+52-442-672-7661
Mon. - Fri. 8 a.m. - 6 p.m. Sat. 8 a.m. - 12 p.m