Small push button switch EA940DA-101 (Part Numbers)

Small push button switch EA940DA-101

【Product Specifications】
・Hole cut in panel-12.5mm
・Rated capacity--101: 6A 125VAC-102: 15A 125VAC
・Panel thickness--101: 7.4mm or less-102: 6.5mm or less
・Number of poles…Single-pole, single-throw
・Switch…ON-OFF

Part Number

Configured Part Number is shown.

EA940DA-101

Part Number
EA940DA-101
Part NumberVolume DiscountDays to Ship

6 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940DA-101 in the Small push button switch EA940DA-101 series.

Additional Products in this Category

Tech Support