• Debido al Tifón (Hagibis) que azotó Japón esta semana (12 de Oct), algunos productos de importación se ha visto afectados. Gracias por su comprensión.
    Due to the Typhoon (Hagibis) in Japan last week (12 Oct), some imported products may be delayed. Thank you for your understanding.

Push-Lock Reset Switch (Large)

Push-Lock Reset Switch (Large)
  • Volume Discount

【Product Specifications】
・IDEC
・For dia. 30mm hole cut in panel
・When the button is pressed, it is locked as it is. When turned to the right, it is reset and returns to the original position.
・Button dia.-40mm
・Color…Yellow
・Contact…1a1b
・Type…AVN311N

Part Number

Configured Part Number is shown.

EA940D-40Y

Part Number
EA940D-40Y
Part NumberVolume DiscountDays to Ship
Available

6 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support

Automation Components Group
Tel:+52-442-672-7661
Mon. - Fri. 8 a.m. - 6 p.m. Sat. 8 a.m. - 12 p.m