Push Button Switch (Convex)

Push Button Switch (Convex)
  • Volume Discount

【Product Specifications】
・IDEC
・For dia. 30mm hole cut in panel
・Momentary type
・Button dia.-40mm
・Color…Green
・Contact…1a
・Type…ABN210

Part Number

Configured Part Number is shown.

EA940D-12A

Part Number
EA940D-12A
Part NumberVolume DiscountDays to Ship
Available

6 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support

Automation Components Group
Tel:+52-442-672-7661
Mon. - Fri. 8 a.m. - 6 p.m. Sat. 8 a.m. - 12 p.m