[T-Shaped 3-Side] Universal EA940CS-51

[T-Shaped 3-Side] Universal EA940CS-51

【Product Specifications】
・Material-Steel
・T-shaped 3-side outlets
・Nominal…E19
・Dim. (mm)…90 x 33 x 35

Part Number

Configured Part Number is shown.

EA940CS-51

Part Number
EA940CS-51
Part NumberVolume DiscountDays to Ship

6 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940CS-51 in the [T-Shaped 3-Side] Universal EA940CS-51 series.

Additional Products in this Category

Tech Support