• Debido al Tifón (Hagibis) que azotó Japón esta semana (12 de Oct), algunos productos de importación se ha visto afectados. Gracias por su comprensión.
    Due to the Typhoon (Hagibis) in Japan last week (12 Oct), some imported products may be delayed. Thank you for your understanding.

Wall Box

Wall Box
  • Volume Discount

【Product Specifications】
・Simple design suitable for permanent installation
・Equipment can be laid out as desired. Removable resin base
・Rain-proof
・The roof and box are integrated.
・Material-Resin
・Color-Milky white
・-308 to -311: vertical type, -312: horizontal type
・Applicable band width-10mm(back side)
・ELB…3P, 60A x 1
・Switch box…30A x 1
・Dim.(mm)…303 x 189 x 116
・Effectivedepth…73 to 88mm

Part Number

Configured Part Number is shown.

EA940CS-310

Part Number
EA940CS-310
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940CS-310 in the Wall Box series.

Additional Products in this Category

Tech Support