• Debido a la posibilidad del impácto del Tifón (Hagibis) en Japón en esta semana, algunos productos importados se podrían retrasar. Gracias por su comprensión.
    Due to the possibility of a Typhoon (Hagibis) in Japan this week, some imported products may be delayed. Thank you for your understanding.

Mounting Band [for Wall Box] EA940CS-301E

Mounting Band [for Wall Box] EA940CS-301E
  • Volume Discount

【Product Specifications】
・Meter plates, meter boxes, switch boxes, wiring equipment, and fluorescent lamps can be mounted easily with a wood screw.
・Use a wood screw of dia. 3.5 to 4.1mm for mounting.
・With a dedicated wrench
・Allowable static load (vertical direction)-49N (5kgf)
・Applicable pipe…Dia. 160 to 300mm

Part Number

Configured Part Number is shown.

EA940CS-301E

Part Number
EA940CS-301E
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940CS-301E in the Mounting Band [for Wall Box] EA940CS-301E series.

Additional Products in this Category

Tech Support