Rain-Proof Outlet EA940CG-6

Rain-Proof Outlet EA940CG-6
  • Volume Discount

【Product Specifications】
・Rating-15A, 125V
・With ground terminal
・Adoption of insulated fitting frame enables the outlet to be installed on metal walls.
・Dim.-76 x 59 x 120(H)mm
・Plug-in…3 safety locks

Part Number

Configured Part Number is shown.

EA940CG-6

Part Number
EA940CG-6
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support