Waterproof Electrical Outlet

Waterproof Electrical Outlet
  • Volume Discount

【Product Specifications】
・Rated Capacity …15A・125V
・Plug …With 2P Earthing Retainer ×1 pc
・Ground Terminal Addapted
・Incoming Line With a function
・Size …79.9×121.4×67(D)mm
・For Both Exposure And Built-In
・Most Suitable For Hot Water Supply Device

Part Number

Configured Part Number is shown.

EA940CG-29

Part Number
EA940CG-29
Part NumberVolume DiscountDays to Ship
Available

6 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support