Rain-Proof Outlet Built-In Earth Leakage Breaker

Rain-Proof Outlet Built-In Earth Leakage Breaker
  • Volume Discount

【Product Specifications】
・Rating-15A 100V
・Plug-in-1 pc with earthing + safety lock mechanism 1 pc
・Compatible cable-Dia.1.6,2.0mm (Copper solid wire)
・Size-76.8x67x120.8(H)mm
・Equipped with trip display energizing lamp for quick check
・Built-in high-sensitivity and high-speed electrical leakage breaker
・Rain-proof type(IPX3)

Part Number

Configured Part Number is shown.

EA940CG-28

Part Number
EA940CG-28
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support