• Debido al Tifón (Hagibis) que azotó Japón esta semana (12 de Oct), algunos productos de importación se ha visto afectados. Gracias por su comprensión.
    Due to the Typhoon (Hagibis) in Japan last week (12 Oct), some imported products may be delayed. Thank you for your understanding.

Grounded Waterproof Electrical Socket Outlet

Grounded Waterproof Electrical Socket Outlet
  • Volume Discount

【Product Specifications】
・Rating-15A 125V
・Size- -21, -22:120.8x76.8x67(D)mm -23:121.4x77.4x67(D)mm -24:121.4x79.9x67(D)mm -25:121.4x97.4x67(D)mm
・For both exposure and built-in
・With Earth Terminal.
・Plug-in-safety lock mechanism 3 pcs

Part Number

Configured Part Number is shown.

EA940CG-22

Part Number
EA940CG-22
Part NumberVolume DiscountDays to Ship
Available

6 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support