• Debido a la posibilidad del impácto del Tifón (Hagibis) en Japón en esta semana, algunos productos importados se podrían retrasar. Gracias por su comprensión.
    Due to the possibility of a Typhoon (Hagibis) in Japan this week, some imported products may be delayed. Thank you for your understanding.

Square type socket-outlet(Hooking Type) EA940CG-135

Square type socket-outlet(Hooking Type) EA940CG-135
  • Volume Discount

【Product Specifications】
・Rated capacity-15A 125V
・2-pole grounding (hooking type)
・Size-48x94x40.5(D)mm

Part Number

Configured Part Number is shown.

EA940CG-135

Part Number
EA940CG-135
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support