Square Type Socket-Outlet

Square Type Socket-Outlet
  • Volume Discount

【Product Specifications】
・Rated capacity-20A 125V
・Compatible cable-Dia.1.6mm,Dia.2mm
・Size-50x50x31mm
・Description-2P

Part Number

Configured Part Number is shown.

EA940CG-125

Part Number
EA940CG-125
Part NumberVolume DiscountDays to Ship
Available

8 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support