• Debido al Tifón (Hagibis) que azotó Japón esta semana (12 de Oct), algunos productos de importación se ha visto afectados. Gracias por su comprensión.
    Due to the Typhoon (Hagibis) in Japan last week (12 Oct), some imported products may be delayed. Thank you for your understanding.

Square Outlet

Square Outlet
  • Volume Discount

【Product Specifications】
・Rated capacity-15A 125V
・Wound terminal type
・Compatible cable-Dia.1.6mm,Dia.2mm
・Plug-in-3 pcs(L Type)
・Size(mm)-48x76x28(D)

Part Number

Configured Part Number is shown.

EA940CG-124

Part Number
EA940CG-124
Part NumberVolume DiscountDays to Ship
Available

6 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support