Square type socket-outlet(with Earthing Terminal) EA940CG-112

Square type socket-outlet(with Earthing Terminal) EA940CG-112
  • Volume Discount

【Product Specifications】
・Usable for 15A and 20A.
・With Earth Terminal.
・-112: Quick connect terminal type, -115:Push lock Terminal type.
・Compatible cable-Dia.2mm,Dia.2.6mm
・Size- -112:55x95x23(D)mm -115:55x85x23(D)mm
・Rated capacity-20A 250V(Full terminal)

Part Number

Configured Part Number is shown.

EA940CG-112

Part Number
EA940CG-112
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support