Implantation ground Terminal addapted socket Outlet EA940CF-134 (Part Numbers)

Implantation ground Terminal addapted socket Outlet EA940CF-134
  • Volume Discount

【Product Specifications】
・Rated Capacity …15A・125V
・Size …70(W)×24.1(D)×120(H)mm
・Plug …2 Pcs

Part Number

Configured Part Number is shown.

EA940CF-134

Part Number
EA940CF-134
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support