Dual Socket Outlet (Part Numbers)

Dual Socket Outlet
  • Volume Discount

【Product Specifications】
・Rated Capacity …15A・125V
・Size …70(W)×28.5(D)×120(H)mm
・Plug …2 Pcs

Part Number

Configured Part Number is shown.

EA940CF-131

Part Number
EA940CF-131
Part NumberVolume DiscountDays to Ship
Available

6 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support