Big Plate [Metal] EA940CE-761 (Part Numbers)

Big Plate [Metal] EA940CE-761
  • Volume Discount

【Product Specifications】
・New Type Metal Bigpressplate (For 3 Pcs)
・Material …Corrosion Resistance Aluminum Alloy Alloy
・Size …80×130mm
・Line …1
・Hole …1
・Jaws (Hole )Size …28.5×23.2mm

Part Number

Configured Part Number is shown.

EA940CE-761

Part Number
EA940CE-761
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support