Electrical Socket Outlet Plate (Part Numbers)

Electrical Socket Outlet Plate
  • Volume Discount

【Product Specifications】
・Material …Stainless
・Size …116×120×6.5(T)mm
・Line …1
・Hole …1
・Jaws (Hole )Size …Dia 58.5mm

Part Number

Configured Part Number is shown.

EA940CE-754

Part Number
EA940CE-754
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support