• Aviso de Mantenimiento: El sitio no estará disponible debido a labores de mantenimiento de 8:00 pm el día 23/11/2019 a 8:00 am el día 24/11/2019 (horario del centro). Disculpe cualquier inconveniente.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 11/23/2019 to 8:00 a.m. 11/24/2019 (CST). We apologize for the inconvenience.

Repeat Timer Switch

Repeat Timer Switch
  • Volume Discount

【Product Specifications】
・Rated capacity-15A・100V
・Size-110×96×39.5(D)mm
・Power consumption-1.0W or less
・Movement system-24hours repeat movement
・Number of action-Max 4 actions(count as 2 actions of "ON/OFF")
・Set interval (from input time to off time)-1 min to 23 hours 59 minutes (1-minute increments)
・Liquid crystal display
・Indication-With pilot and firefly function
・With Off Timer function (set up to 1 to 99 minutes)
・Easy-to-view liquid crystal display

Part Number

Configured Part Number is shown.

EA940CE-17A

Part Number
EA940CE-17A
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940CE-17A in the Repeat Timer Switch series.

Additional Products in this Category

Tech Support

Automation Components Group
Tel:+52-442-672-7661
Mon. - Fri. 8 a.m. - 6 p.m. Sat. 8 a.m. - 12 p.m