Outlet

Outlet
  • Volume Discount

【Product Specifications】
・Rated Capacity …15A・125V
・Size …50.1×110mm
・Grounded Outlet (With Ground Terminal) …2 Pcs With Earthing (Ground Terminal Addapted )

Part Number

Configured Part Number is shown.

EA940CD-468

Part Number
EA940CD-468
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support