• Debido a la posibilidad del impácto del Tifón (Hagibis) en Japón en esta semana, algunos productos importados se podrían retrasar. Gracias por su comprensión.
    Due to the possibility of a Typhoon (Hagibis) in Japan this week, some imported products may be delayed. Thank you for your understanding.

Outlet

Outlet
  • Volume Discount

【Product Specifications】
・Rated Capacity …15A・125V
・Size …50.1×110mm
・Grounded Outlet (With Ground Terminal) …2P(Ground Terminal Addapted )

Part Number

Configured Part Number is shown.

EA940CD-466

Part Number
EA940CD-466
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support