• Debido al Tifón (Hagibis) que azotó Japón esta semana (12 de Oct), algunos productos de importación se ha visto afectados. Gracias por su comprensión.
    Due to the Typhoon (Hagibis) in Japan last week (12 Oct), some imported products may be delayed. Thank you for your understanding.

Waterproof Embedded Push-Button Switch EA940CB-80

Waterproof Embedded Push-Button Switch EA940CB-80
  • Volume Discount

【Product Specifications】
・Rated capacity-15A 300A
・Dual use type for single pole and 3-way
・Size-76x122x20.5(D)mm
・ON holding(Push ON, Push OFF)

Part Number

Configured Part Number is shown.

EA940CB-80

Part Number
EA940CB-80
Part NumberVolume DiscountDays to Ship
Available

6 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support