• Debido a la posibilidad del impácto del Tifón (Hagibis) en Japón en esta semana, algunos productos importados se podrían retrasar. Gracias por su comprensión.
    Due to the possibility of a Typhoon (Hagibis) in Japan this week, some imported products may be delayed. Thank you for your understanding.

Rain-Proof Firefly Switch

Rain-Proof Firefly Switch
  • Volume Discount

【Product Specifications】
・Rated capacity-15A 300V
・Ramp rated-100V
・Dual use type for single pole and 3-way
・non-threaded terminal type(Wire insertion type)
・Size-63x48.5x63mm

Part Number

Configured Part Number is shown.

EA940CB-76

Part Number
EA940CB-76
Part NumberVolume DiscountDays to Ship
Available

8 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support