Waterproof Embedded Switch EA940CB-73

Waterproof Embedded Switch EA940CB-73
  • Volume Discount

【Product Specifications】
・Rated capacity-15A 300V
・Pull fastening terminal
・Size-75.2x120.2x24.5(D)mm
・Description-Both off

Part Number

Configured Part Number is shown.

EA940CB-73

Part Number
EA940CB-73
Part NumberVolume DiscountDays to Ship
Available

Quote

Loading...

  1. 1

Additional Products in this Category

Tech Support