Intermediate Switch EA940CB-4

Intermediate Switch EA940CB-4

【Product Specifications】
・Rated capacity--4: 3A, 250V-5: 15A, 250V
・Compatible cable: -4: VFF 0.75mm2, -5: VFF 1.25 to 2.0mm2
・Dim. (mm)…40 x 23.5 x 15(H)

Part Number

Configured Part Number is shown.

EA940CB-4

Part Number
EA940CB-4
Part NumberVolume DiscountDays to Ship

6 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940CB-4 in the Intermediate Switch EA940CB-4 series.

Additional Products in this Category

Tech Support