Foot Switch EA940CB-37

Foot Switch EA940CB-37

【Product Specifications】
・Rating-10A, 125V
・For flat cords
・Compatible cord-0.75mm2, 1.25mm2
・Dim.-Dia. 82 x 32mm

Part Number

Configured Part Number is shown.

EA940CB-37

Part Number
EA940CB-37
Part NumberVolume DiscountDays to Ship

6 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940CB-37 in the Foot Switch EA940CB-37 series.

Additional Products in this Category

Tech Support