2-way tumbler switch EA940CB-31 (Part Numbers)

2-way tumbler switch EA940CB-31

【Product Specifications】
・Rated capacity-10A, 300V
・Dim.-52(W) x 35.9(D) x 74(H)mm

Part Number

Configured Part Number is shown.

EA940CB-31

Part Number
EA940CB-31
Part NumberVolume DiscountDays to Ship

6 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940CB-31 in the 2-way tumbler switch EA940CB-31 series.

Additional Products in this Category

Tech Support