Remote Switch

Remote Switch
  • Volume Discount

【Product Specifications】
・Rated capacity-15A, 300V
・Dim.-96 x 35 x 22(H)mm
・Compatible cable-VFF 1.25 to 2.0mm2

Part Number

Configured Part Number is shown.

EA940CB-3

Part Number
EA940CB-3
Part NumberVolume DiscountDays to Ship
Available

6 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support