Cable Plug

Cable Plug
  • Volume Discount

【Product Specifications】
・2-pole grounding
・Compatible cable-VCTF,CTF,VCT:1.25 to 2mm2
・Size- -23:38x51x20(t)mm -24:42x50x34(t)mm
・Rating-20A 250V

Part Number

Configured Part Number is shown.

EA940CA-24

Part Number
EA940CA-24
Part NumberVolume DiscountDays to Ship
Available

Quote

Loading...

  1. 1

Additional Products in this Category

Tech Support