L-Type Plug for cable EA940CA-22

L-Type Plug for cable EA940CA-22
  • Volume Discount

【Product Specifications】
・for cabtire round type code.
・2-pole grounding
・Size- -21:38x51x20(t)mm -22:39x46.8x31.7(t)mm
・Rating-15A 250V

Part Number

Configured Part Number is shown.

EA940CA-22

Part Number
EA940CA-22
Part NumberVolume DiscountDays to Ship
Available

6 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support