• Debido a la posibilidad del impácto del Tifón (Hagibis) en Japón en esta semana, algunos productos importados se podrían retrasar. Gracias por su comprensión.
    Due to the possibility of a Typhoon (Hagibis) in Japan this week, some imported products may be delayed. Thank you for your understanding.

Waterproof Socket EA940C-91

Waterproof Socket EA940C-91
  • Volume Discount

【Product Specifications】
・Applicable Code Bulb …White Heat light ・Bulb Type Fluorescent Lamp ・Led Bulb (Mini Krypton Lamp Type)
・Size …Dia 45.6×206.5mm
・Socket …E26
・Rated Capacity …Terminal Section :20A・300VSocket (2 Pcs) Section :6A・250V
・Equipped With A Terminal For Hanging Down By Both Stranded Wire And Single Wire

Part Number

Configured Part Number is shown.

EA940C-91

Part Number
EA940C-91
Part NumberVolume DiscountDays to Ship
Available

6 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support