Receptacle

Receptacle
  • Volume Discount

【Product Specifications】
・Rated Capacity …1A・125V
・Size …Dia 95×65mm
・Resin
・Hook Full Color Receptacle (With Feed Terminal )
・Socket …E26

Part Number

Configured Part Number is shown.

EA940C-81

Part Number
EA940C-81
Part NumberVolume DiscountDays to Ship
Available

6 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support