Rotating Electrical Plug

Rotating Electrical Plug
  • Volume Discount

【Product Specifications】
・Rating-15A, 125V (Up to1500W)
・Compatible cable-VFF: 0.75mm2 (700W), 1.25mm2 (1,200W), 2.0mm2 (1,500W)NNFF: 0.75mm2 (700W), 1.25mm2 (1,200W)
・For flat cords
・Rotates to the right and left 90°.

Part Number

Configured Part Number is shown.

EA940C-8

Part Number
EA940C-8
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support