Flat Electrical Plug

Flat Electrical Plug
  • Volume Discount

【Product Specifications】
・Rated capacity-15A, 125V
・For flat cords
・Compatible cable (Allowable power)-VFF: 0.75mm2 (700W)1.25mm2 (1,200W), 2.0mm2(1,500W)

Part Number

Configured Part Number is shown.

EA940C-7

Part Number
EA940C-7
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support