Outdoor Socket

Outdoor Socket
  • Volume Discount

【Product Specifications】
・Rated capacity-6A, 300V
・Socket-E26
・Ceramic
・Compatible cable-1V 0.9mm2
・Cable section is treated with epoxy resin to prevent entry of water.
・For downward use only

Part Number

Configured Part Number is shown.

EA940C-55

Part Number
EA940C-55
Part NumberVolume DiscountDays to Ship
Available

6 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support