Flat Electrical Connector Plug

Flat Electrical Connector Plug
  • Volume Discount

【Product Specifications】
・Rated capacity-15A, 125V
・Compatible electric cables-0.75mm2 up to 700W1.25mm2 up to 1,200W2mm2 up to 1,500W
・Compatible electric cable shape…For flat cords

Part Number

Configured Part Number is shown.

EA940C-3

Part Number
EA940C-3
Part NumberVolume DiscountDays to Ship
Available

6 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support