• Debido a la posibilidad del impácto del Tifón (Hagibis) en Japón en esta semana, algunos productos importados se podrían retrasar. Gracias por su comprensión.
    Due to the possibility of a Typhoon (Hagibis) in Japan this week, some imported products may be delayed. Thank you for your understanding.

Flat-Type Plug

Flat-Type Plug
  • Volume Discount

【Product Specifications】
・Rating-15A, 125V (Up to 1,500W)
・For flat cords
・Compatible cable (Allowable power)-VFF: 0.75mm2 (700W),1.25mm2 (1,200W),2.0mm2 (1,500W)
・Color…Black

Part Number

Configured Part Number is shown.

EA940C-2B

Part Number
EA940C-2B
Part NumberVolume DiscountDays to Ship
Available

6 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support