• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 a.m. to 9:00 a.m. (CDT) 6/23/2019. We apologize for the inconvenience.

Flat type connector EA940C-16

Flat type connector EA940C-16

【Product Specifications】
・Rated Capacity …15A・125V
・Compatible Cable …1.25m㎡、2.0m㎡
・For Flat Type Cord And Cabtire(Round, Oval)

Part Number

Configured Part Number is shown.

EA940C-16

Part Number
EA940C-16
Part NumberVolume DiscountDays to Ship

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940C-16 in the Flat type connector EA940C-16 series.

Additional Products in this Category

Tech Support