Flat Cord Connector Set

Flat Cord Connector Set
  • Volume Discount

【Product Specifications】
・Rating-15A, 125V (Up to1,500W)
・For flat cords
・Compatible cable-VFF 0.75mm2 (700W), 1.25mm2 (1,200W), 2.0mm2 (1,500W)
・Color…Black

Part Number

Configured Part Number is shown.

EA940C-12B

Part Number
EA940C-12B
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support