Canopy Switch

Canopy Switch
  • Volume Discount

【Product Specifications】
・Rated capacity-3A 300V
・Size-4x31x27.5(D)mm
・Thread length-850mm
・Fitting with wood screws is also possible.

Part Number

Configured Part Number is shown.

EA940C-115

Part Number
EA940C-115
Part NumberVolume DiscountDays to Ship
Available

6 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support