Flat-Plug Connector (for flat cord)

Flat-Plug Connector (for flat cord)
  • Volume Discount

【Product Specifications】
・Rated capacity-15A, 125V
・Compatible electric cables-0.75mm2 up to 700W1.25mm2 up to 1,200W2mm2 up to 1,500W
・Name…Small connector

Part Number

Configured Part Number is shown.

EA940C-11

Part Number
EA940C-11
Part NumberVolume DiscountDays to Ship
Available

Same day

Stock

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940C-11 in the Flat-Plug Connector (for flat cord) series.

Additional Products in this Category

Tech Support