Flat-Type Plug EA940C-10W

Flat-Type Plug EA940C-10W
  • Volume Discount

【Product Specifications】
・Rating-15A, 125V (Up to 1,500W)
・For flat cords
・Compatible cable (Allowable power)-VFF: 0.75mm2 (700W),1.25mm2 (1,200W),2.0mm2 (1,500W)
・Specification…180° neck swing
・Color…White

Part Number

Configured Part Number is shown.

EA940C-10W

Part Number
EA940C-10W
Part NumberVolume DiscountDays to Ship
Available

6 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support