Embedded Electrical Socket Outlet

Embedded Electrical Socket Outlet
  • Volume Discount

【Product Specifications】
・Size- -51:28x106.2mm -52:38.8x106.2mm -53:37.7x106.2mm
・Socket -2P
・Rating-15A 125V

Part Number

Configured Part Number is shown.

EA940BZ-51

Part Number
EA940BZ-51
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support