Waterproof Type Plug

Waterproof Type Plug
  • Volume Discount

【Product Specifications】
・Compatible cable--31,-33:2mm2,3.5mm2 -32:3.5mm2,5.5mm2 -34:1.5mm2,2mm2
・Size- -33:φ54x90(H)mm -32:φ69.5x120(H)mm -34:φ39x60(H)mm
・Plug-3P
・Rating-20A 250V

Part Number

Configured Part Number is shown.

EA940BZ-33

Part Number
EA940BZ-33
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support