Waterproof type Connector Body EA940BZ-24

Waterproof type Connector Body EA940BZ-24

【Product Specifications】
・Compatible cable--21,-23:2mm2,3.5mm2 -22:3.5mm2,5.5mm2 -24:1.5mm2,2mm2
・Size- -21, -23:φ67x120mm -22:φ85x160mm -24:φ46x75mm
・Socket-2 pcs with earthing
・Rating-15A 125V

Part Number

Configured Part Number is shown.

EA940BZ-24

Part Number
EA940BZ-24
Part NumberVolume DiscountDays to Ship

6 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940BZ-24 in the Waterproof type Connector Body EA940BZ-24 series.

Additional Products in this Category

Tech Support