Waterproof type Connector Body EA940BZ-23

Waterproof type Connector Body EA940BZ-23
  • Volume Discount

【Product Specifications】
・Compatible cable--21,-23:2mm2,3.5mm2 -22:3.5mm2,5.5mm2 -24:1.5mm2,2mm2
・Size- -21, -23:φ67x120mm -22:φ85x160mm -24:φ46x75mm
・Socket -3P
・Rating-20A 250V

Part Number

Configured Part Number is shown.

EA940BZ-23

Part Number
EA940BZ-23
Part NumberVolume DiscountDays to Ship
Available

6 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support