• Debido a la posibilidad del impácto del Tifón (Hagibis) en Japón en esta semana, algunos productos importados se podrían retrasar. Gracias por su comprensión.
    Due to the possibility of a Typhoon (Hagibis) in Japan this week, some imported products may be delayed. Thank you for your understanding.

Waterproof type Hooking Plug EA940BZ-145

Waterproof type Hooking Plug EA940BZ-145
  • Volume Discount

【Product Specifications】
・Compatible cable--141,-144:2mm2,3.5mm2 -142:1.25mm2,2mm2 -143,-145:3.5mm2,5.5mm2 -146:8mm2,14mm2
・Plug-3 pcs with earthing
・Rating-30A 250V

Part Number

Configured Part Number is shown.

EA940BZ-145

Part Number
EA940BZ-145
Part NumberVolume DiscountDays to Ship
Available

6 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support