Rubber Plug

Rubber Plug
  • Volume Discount

【Product Specifications】
・Rated capacity- 20A 250V
・2P
・Compatible electric cables- 2mm2 ・3.5mm2
・Dim-Dia 45.5 x 55(D) mm
・Name- plug

Part Number

Configured Part Number is shown.

EA940BW-6

Part Number
EA940BW-6
Part NumberVolume DiscountDays to Ship
Available

6 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support